??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BLA 16C-002-00,25-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BLA 16C-002-00,25-S75
VERF
Availability
Available
BC
Order code
BLA0007
TC
Artikelbezeichnung
BLA 16C-002-00,25-S75
PX
Product view
57141_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Light array
W
Gewicht
0.80000 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = C, Dimension = 38 x 20 x 68.3 mm, Interface = IO-Link 1.1, Principle of operation = Light array, Special optical feature = CCD technology, Beam characteristic = Collimated light strip, width 20 mm, Light type = Laser red light, Range = 0...2 m, Connection 1 = M8x1-Male, 4-pin, Connection 2 = M8x1-Female, 4-pin, Connection 3 = M8x1-Male, 4-pin, Housing material = Aluminium, Anodized, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, UKCA, WEEE, cULus
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.